IESNA:LM-63-2002
[TEST]P1390334
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA2D-735-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 2xLight Square PACKAGE 70CRI 3500K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (28) 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.89A 107.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9768.7
TILT=NONE
28 -1 1 38 41 1 1 1.0000 0.5000 0.0000
1.000 1 107.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
36.1 48.1 51.1 54.1 57.1 63.1 69.1 75.1 81.1 90.1 102.2 120.2 153.2 189.3 192.3 189.3 192.3 213.3 294.5 483.8 658.1 763.2 775.2 739.2 
724.2 525.8 426.7 366.6 333.5 300.5 267.4 225.4 144.2 66.1 27.0 3.0 0.0 0.0 
36.1 48.1 51.1 57.1 60.1 69.1 75.1 87.1 96.2 114.2 156.3 237.4 357.6 426.7 477.8 546.9 658.1 898.4 1472.4 2436.9 3554.7 3810.1 
3422.5 2872.6 2719.4 2184.5 1592.6 1129.8 778.2 552.9 393.6 297.5 141.2 75.1 27.0 3.0 0.0 0.0 
36.1 48.1 51.1 57.1 66.1 75.1 87.1 114.2 174.3 381.6 724.2 1150.8 1535.5 1962.1 2382.8 2836.5 3383.4 4495.2 7061.3 10138.2 
11848.0 12100.4 11637.6 11171.9 11018.7 10658.1 9982.0 8542.7 6000.6 3398.4 1637.6 628.0 195.3 99.2 33.1 3.0 0.0 0.0 
36.1 45.1 48.1 57.1 69.1 81.1 105.2 159.3 390.6 1084.7 1908.1 2707.3 3554.7 4164.7 4837.8 5483.8 6700.7 9453.1 12995.8 
16250.0 17310.7 17620.2 17695.4 18080.0 18203.2 18320.4 16860.0 13314.3 10060.1 6992.2 4765.6 1385.2 387.6 111.2 24.0 3.0 0.0 
0.0 
36.1 42.1 48.1 57.1 69.1 84.1 114.2 222.4 676.1 1757.8 3052.9 4083.5 4900.9 5700.1 6676.7 7758.4 9717.6 13717.0 19305.9 
22139.5 23086.0 23272.3 24026.5 24834.8 24885.9 24002.5 20895.5 16808.9 13007.8 10589.0 6944.1 2151.4 709.1 150.2 30.0 3.0 0.0 
0.0 
36.1 39.1 45.1 54.1 69.1 84.1 123.2 240.4 880.4 2226.6 3656.9 4594.4 5405.7 6397.3 7497.0 8852.2 11334.2 16024.7 21848.0 
24636.5 25841.4 26514.5 27758.5 28368.5 28296.3 26845.0 23092.0 18389.5 15453.8 12608.2 7668.3 3007.8 958.5 147.2 30.0 0.0 
0.0 0.0 
36.1 36.1 42.1 51.1 66.1 81.1 111.2 222.4 760.2 1899.0 3101.0 4104.6 4846.8 5567.9 6505.4 7626.2 9489.2 13338.4 18816.2 
21787.9 22578.2 22749.5 23365.4 23990.4 24056.5 23013.9 19943.0 16199.0 12794.5 10297.5 6829.9 2238.6 967.6 201.3 27.0 0.0 0.0 
0.0 
36.1 36.1 42.1 51.1 63.1 78.1 99.2 162.3 450.7 1108.8 1992.2 2818.5 3575.7 4113.6 4660.5 5282.5 6271.0 8891.2 12842.6 
15958.6 16980.2 17193.6 17271.7 17560.1 17695.4 17710.4 16090.8 12959.8 9693.5 7052.3 4774.7 1535.5 588.9 147.2 21.0 0.0 0.0 
0.0 
36.1 36.1 42.1 48.1 57.1 69.1 81.1 105.2 171.3 423.7 793.3 1229.0 1622.6 1977.2 2379.8 2809.5 3296.3 4438.1 6881.0 10252.4 
11887.0 12088.4 11535.5 11027.7 10868.4 10348.6 9564.3 7788.5 5619.0 3386.4 1733.8 703.1 234.4 111.2 33.1 0.0 0.0 0.0 
36.1 33.1 39.1 45.1 51.1 57.1 69.1 75.1 87.1 111.2 162.3 261.4 369.6 429.7 486.8 576.9 709.1 919.5 1409.3 2557.1 3753.0 3984.4 
3446.5 2824.5 2707.3 2049.3 1487.4 988.6 664.1 504.8 408.7 324.5 174.3 81.1 24.0 0.0 0.0 0.0 
36.1 33.1 36.1 42.1 48.1 54.1 60.1 66.1 72.1 81.1 93.1 114.2 153.2 189.3 189.3 186.3 195.3 213.3 267.4 483.8 757.2 823.3 742.2 649.0 
628.0 471.8 384.6 339.5 315.5 303.5 282.5 252.4 183.3 72.1 21.0 0.0 0.0 0.0 
36.1 33.1 36.1 39.1 45.1 51.1 54.1 60.1 60.1 66.1 72.1 81.1 87.1 105.2 111.2 108.2 96.2 93.1 96.2 99.2 102.2 114.2 132.2 147.2 147.2 171.3 
189.3 201.3 210.3 207.3 204.3 180.3 153.2 87.1 21.0 0.0 0.0 0.0 
36.1 30.0 33.1 36.1 39.1 42.1 45.1 45.1 45.1 48.1 48.1 51.1 54.1 54.1 54.1 57.1 57.1 60.1 57.1 54.1 54.1 54.1 54.1 54.1 57.1 66.1 
75.1 78.1 81.1 87.1 102.2 117.2 114.2 90.1 33.1 0.0 0.0 0.0 
36.1 30.0 30.0 33.1 33.1 33.1 36.1 36.1 36.1 36.1 36.1 39.1 36.1 36.1 36.1 36.1 36.1 36.1 39.1 39.1 42.1 42.1 42.1 45.1 45.1 51.1 
60.1 66.1 69.1 69.1 63.1 54.1 51.1 42.1 24.0 0.0 0.0 0.0 
36.1 27.0 27.0 27.0 27.0 30.0 27.0 27.0 27.0 27.0 27.0 27.0 27.0 27.0 24.0 24.0 24.0 24.0 24.0 21.0 24.0 27.0 33.1 36.1 36.1 39.1 36.1 30.0 27.0 21.0 18.0 15.0 9.0 3.0 0.0 
0.0 0.0 0.0 
36.1 27.0 24.0 24.0 24.0 24.0 24.0 21.0 21.0 21.0 18.0 18.0 15.0 15.0 12.0 12.0 9.0 12.0 15.0 18.0 15.0 9.0 6.0 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.1 27.0 24.0 24.0 21.0 21.0 21.0 18.0 18.0 15.0 12.0 9.0 6.0 6.0 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.1 24.0 21.0 21.0 18.0 18.0 18.0 15.0 15.0 9.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.1 24.0 21.0 18.0 15.0 15.0 12.0 12.0 6.0 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.1 24.0 18.0 15.0 12.0 12.0 9.0 6.0 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.1 21.0 18.0 15.0 12.0 12.0 9.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.1 21.0 18.0 15.0 12.0 9.0 6.0 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.1 21.0 18.0 12.0 9.0 6.0 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.1 21.0 15.0 12.0 9.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.1 21.0 15.0 12.0 9.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.1 21.0 15.0 12.0 9.0 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.1 24.0 18.0 15.0 9.0 6.0 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.1 27.0 21.0 18.0 15.0 9.0 6.0 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.1 33.1 27.0 24.0 21.0 18.0 15.0 9.0 6.0 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
36.1 39.1 36.1 33.1 30.0 27.0 24.0 21.0 18.0 12.0 9.0 6.0 6.0 3.0 3.0 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
36.1 42.1 39.1 36.1 33.1 30.0 30.0 27.0 21.0 18.0 12.0 12.0 9.0 9.0 6.0 6.0 6.0 3.0 3.0 3.0 3.0 3.0 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.0 3.0 3.0 0.0 
0.0 0.0 
36.1 45.1 42.1 39.1 36.1 36.1 33.1 30.0 27.0 21.0 18.0 15.0 12.0 12.0 9.0 9.0 9.0 6.0 6.0 6.0 6.0 6.0 6.0 3.0 3.0 3.0 3.0 3.0 3.0 3.0 3.0 3.0 3.0 6.0 6.0 
3.0 3.0 0.0 
36.1 48.1 45.1 42.1 42.1 39.1 39.1 39.1 33.1 30.0 24.0 21.0 21.0 18.0 15.0 15.0 12.0 12.0 12.0 12.0 12.0 9.0 9.0 9.0 6.0 6.0 6.0 6.0 6.0 6.0 6.0 9.0 9.0 9.0 
9.0 9.0 9.0 0.0 
36.1 48.1 45.1 45.1 45.1 42.1 42.1 42.1 39.1 36.1 33.1 27.0 24.0 24.0 21.0 21.0 18.0 18.0 18.0 18.0 15.0 12.0 12.0 9.0 9.0 9.0 9.0 9.0 9.0 9.0 9.0 9.0 9.0 9.0 
9.0 9.0 9.0 0.0 
36.1 45.1 42.1 42.1 42.1 42.1 42.1 42.1 42.1 36.1 33.1 30.0 30.0 27.0 27.0 24.0 24.0 24.0 24.0 21.0 21.0 18.0 15.0 12.0 12.0 9.0 9.0 9.0 9.0 9.0 9.0 9.0 9.0 
9.0 9.0 9.0 9.0 0.0 
36.1 45.1 42.1 42.1 39.1 39.1 39.1 36.1 36.1 36.1 33.1 33.1 33.1 30.0 30.0 30.0 30.0 30.0 33.1 36.1 33.1 27.0 24.0 21.0 21.0 18.0 18.0 15.0 15.0 
18.0 15.0 12.0 9.0 9.0 6.0 6.0 6.0 0.0 
36.1 42.1 42.1 39.1 39.1 39.1 39.1 39.1 36.1 36.1 36.1 36.1 36.1 36.1 36.1 39.1 39.1 39.1 39.1 39.1 39.1 42.1 48.1 54.1 57.1 57.1 
51.1 45.1 42.1 36.1 33.1 30.0 27.0 18.0 12.0 6.0 3.0 0.0 
36.1 45.1 42.1 42.1 42.1 42.1 45.1 42.1 42.1 42.1 45.1 45.1 45.1 45.1 45.1 48.1 48.1 51.1 51.1 54.1 54.1 57.1 57.1 60.1 60.1 66.1 
75.1 81.1 81.1 78.1 75.1 69.1 66.1 57.1 36.1 6.0 3.0 0.0 
36.1 45.1 48.1 48.1 48.1 51.1 51.1 54.1 54.1 54.1 57.1 60.1 60.1 60.1 63.1 66.1 69.1 72.1 69.1 66.1 63.1 66.1 66.1 69.1 72.1 84.1 
93.1 96.2 102.2 108.2 123.2 138.2 132.2 108.2 39.1 6.0 0.0 0.0 
36.1 48.1 51.1 51.1 54.1 60.1 63.1 66.1 69.1 75.1 81.1 87.1 96.2 111.2 120.2 114.2 108.2 105.2 105.2 111.2 114.2 126.2 159.3 168.3 171.3 189.3 
201.3 207.3 210.3 201.3 192.3 174.3 144.2 78.1 30.0 3.0 0.0 0.0 
36.1 48.1 51.1 54.1 57.1 63.1 69.1 75.1 81.1 90.1 102.2 120.2 153.2 189.3 192.3 189.3 192.3 213.3 294.5 483.8 658.1 763.2 775.2 739.2 
724.2 525.8 426.7 366.6 333.5 300.5 267.4 225.4 144.2 66.1 27.0 3.0 0.0 0.0 
